Features
Pneumatic grippers for a high power density and simple integration
Comprehensive portfolio consisting of various components and grippers for different applications
for fast and easy entry into automation
Pre-assembled gripping unit with robot interface
therefore no mounting kits or external valves required
Plug & Work with the interfaces to match Universal Robots
UR plug-in installation modules included in the scope of delivery for fast and easy commissioning
How does it work?
Gripper for small components KGG 100-80
Narrow 2-finger parallel gripper with long stroke.
For universal use in clean environments with light to medium workpiece weights and a large stroke range.
Long-stroke gripper PSH 22
2-finger parallel gripper with long jaw stroke and dirt-resistant round guidance.
In contaminated work environments and for a large parts spectrum.
Universal gripper PGN-plus-P 100
Universal gripper PGN-plus-P 80
Universal 2-Finger Parallel Gripper with permanent lubrication, large gripping force and high maximum moments thanks to multi-tooth guidance. Pneumatic universal gripper for handling of workpieces in universal applications. For universal use in clean to slightly dirty environments. Special versions available for dirty environments.
Universal gripper PZN-plus 64
Universal 3-Finger Centric Gripper with high gripping force and maximum moments due to multi-tooth guidance.
Multi-purpose due to the diverse range of accessories. Can also be used in fields of application with special requirements to the gripper (temperature, chemical resistance, dirt, and many more).
Universal gripper JGP 100
Universal gripper JGP 80
Universal 2-finger parallel gripper of the compact class with T-slot guidance and best cost-performance ratio.
Optimum standard solution for many fields of application. Universal application in clean and slightly dirty surroundings in machine building and plant building industry, assembly and handling as well as automotive industry.