OH-steelworking kit cutting - config your robot for cutting applications. Everything is possible, use your robot for plasma or oxi cutting. OH-au2mate support you with external rotation axis to handle your assembly or linear axis up to 14m to get the max. working range for your robot. URCaps to import DXF files are available. Additionally we can integrate you fume extraction.