The ROBiPAK is a UR+ certified solution for MIG/MAG welding with the robots UR5/UR5e and UR10/UR10e from Universal Robots. The "Ready-To-Weld" principle also applies to this system solution from ABICOR BINZEL. The air- or liquid-cooled welding torch system is ideally designed for quick installation on your UR. Modified components such as the powerful hose packages, which have already proven themselves in industrial robot technology and are based on the properties of the UNIVERSAL ROBOTS have been adapted to guarantee high quality equipment.