Robotiq Camera Kit for Universal Robots < Back to overview
Robotiq Camera Kit for Universal Robots

Robotiq’s Camera Kit for Universal Robots is designed especially for Universal Robots, offering plug and play vision for UR robot applications with a short 5-minute setup time. The vision-guided pick and place solution includes a camera design that fits perfectly on the UR wrist and software seamlessly embedded on the robot’s user interface.


Feature and benefits
  • Perfect fit for all UR wrists

  • Software embedded on UR’s user interface, Polyscope

  • No custom wiring required

  • No external PC required to setup, program or run Camera
Technical details

Includes a URCap plugin:

Yes.

Compatibility:

UR3, UR5, UR10
CB3.1 only.

Software version required: 

PolyScope 3.3 or higher.

Dependency:

The camera and its embedded software work independently of other Robotiq products.
The Robotiq camera is a great combination with the Robotiq grippers and the Robotiq Force Torque Sensor.

Certifications and standards:

Meets the applicable basic requirements of the Machinery Directive 2006/42/EC (CE).
Additionally the product declares in conformity with the following directives, according to which the product is CE marked:
2014/30/EU Electromagnetic Compatibility Directive (EMC)
2011/65/EU Restriction of the use of certain hazardous substances (ROHS)
The following standards have been applied:
NF EN ISO 14539 2000 Manipulating industrial robots — Object handling with grasp-type grippers — Vocabulary and presentation of characteristics
NF EN ISO 12100 2012 Safety of machinery — General principles for design — Risk assessment and risk reduction
CEI 60204-1 Ed5.1 2009 Safety of machinery — Electrical equipment of machines — Part 1: General requirements

Dimensions:

22.4 mm global thickness
87.5 mm length
75 mm width without the cable.

Kit contents:

The camera
All hardware required to install the camera on the UR wrist, including mechanical couplings, cables, and screws.
A USB dongle required to run the camera software.
Software can be downloaded from support.robotiq.com.

License type:

One-time purchase

EMC / noise level:

The product declares in conformity with the Electromagnetic Compatibility Directive (EMC) 2014/30/EU.

CPU usage:

CPU usage is high when the camera is in use (teaching and part location) and low otherwise. 

Didn't find what you were looking for?

If you have searched in vain for software, end-effectors or accessories that meet your specific requirements, don’t worry. We can help you get in touch with a developer who might be able to help you.

Contact us