OptoForce’s Force Torque Sensor Kit < Back to overview
OptoForce Force/Torque Sensor Kit

The OptoForce’s Force Torque Sensor Kit for Universal Robots is an easy to use hardware and software component that allows you to extend the force/torque sensing capability of your UR robot.


How does it work?

Within the UR’s Polyscope program you can get access to the force/torque signal (Fx,Fy,Fz,Tx,Ty,Tz) of the OptoForce sensor with the help of the provided Program templates.
These signals are updated at a rate of 125Hz for a high fidelity force/torque sensing.


Advantages and benefits

It is completely plug and play. You can start your application development within an hour with the help of our Program templates.
With the help of this KIT you can get a precise force/torque measurement in order to create force based applications like polishing, contact sensing, etc.

Technical details

Includes a URCap plugin:

No

Compatibility:

UR3, UR5, UR10
CB3.1

Software version required: 

OptoForce software is compatible with CB3+ hardware and 3.3+ software versions only

Certifications and standards:

CE

Dimensions:

70 x 78.5 x 35 mm

Kit contents:

The OptoForce Force/Torque sensor (HEX-70-XE-200N) along with all the hardware and software required to install the Force/Torque Sensor on the UR wrist (including mechanical couplings, cables, and screws) and get it ready to work with.The software is on a USB stick with automatic installation.

License type:

One-time purchase

Contact developer Request a quote

Datasheets
Go to developers website
Best suited for
UR3
UR5
UR10

Difficulty level Advanced


Didn't find what you were looking for?

If you have searched in vain for software, end-effectors or accessories that meet your specific requirements, don’t worry. We can help you get in touch with a developer who might be able to help you.

Contact us