Electrical Vacuum Generator – CobotPump ECBPi < Back to overview
What is it?

The CobotPump ECBPi of Schmalz is a new generation of intelligent vacuum generators that do not need compressed air. Moreover the CobotPump is customized to work seamlessly with the Universal Robots product range and is available as a SIO-Link version without the URCap


Features and benefits
  • Intelligent electrical vacuum generator for handling airtight and slightly porous workpieces
  • Integrated interface for controlling and monitoring the handling process
  • Together with your UR robot for use in fully automated small parts handling and stationary handling tasks

How does it work?

The design of the CobotPump ECBPi enables a seamless integration to all UR robots, offering the following:

  • Condition monitoring reduces errors and downtime – this ensures the availability of the system
  • NFC interface features direct access to processes and the device via smartphone
  • Energy efficient due to integrated automatic adaptation of the performance to the handling process
  • Quick-change adapter available as an accessoire for a wide range of connections
Technical Details

Software version required:

No special software is needed

Dependences:

No certain dependencies are required

Certifications and standards:

2006/42/EG Machinery Directive
2014/30/EU Electromagnetic Compatibility Directive (EMC)
EN ISO 12100 Safety of Machinery – Basic concepts, general principles for design – Risk assessment
EN 61000-6-3 / EN 61000-6-4 Electromagnetic Compatibility - Emission
EN 61000-6-1 / EN 61000-6-2 4 Electromagnetic Compatibility - Immunity
EN ISO 9409-1 Industrial robots – mechanical interfaces
EN ISO 10218-8 Robots for industrial environments – Safety requirements – Part 2: Robotic systems and integration

Dimensions:

Length: 88.6 mm
Diametre: 151.5 mm
Weight: 775 g

What’s in the box?

Vacuum generator CobotPump ECBPi
User manual
Flange plates or modules are available as accessories

License type:

One-time purchase

 

Contact developer Request a quote

Datasheets
Go to developers website
Best suited for
UR3
UR5
UR10

Functionality Standard


Didn't find what you were looking for?

If you have searched in vain for software, end-effectors or accessories that meet your specific requirements, don’t worry. We can help you get in touch with a developer who might be able to help you.

Contact us