Dahl Adaptive Gripper DAG-S < Back to overview
What is it?

PRIOR NOTICE
DAHL ADAPTIVE GRIPPER DAG-S
ON SALE FROM 1ST QUARTER 2018

Easy. Precise. Gripping. DAG is the compact, simply customisable gripper for the automation of manual workplaces. Introducing the DAG for use with all Universal Robots types, Dahl Automation presents a brand new flexible handling concept for accurate and specially sensitive jobs.

DAG-S, the servo-electrical gripper for your fine-tuning work, e. g. in metal processing or electrical industry, makes the start in early 2018. Its benefits are based upon flat structure, ultimate lightweight design thanks to additive manufacturing of the housing component, a variable adjustment of power (closing force up to 40 N), stroke (up to 44 mm in total) & speed (up to 40 mm/s). Apart from the standard fingers, which are flexibly replaceable, customised gripper fingers for exact external or internal gripping (even positive gripping) can be installed.

Besides its exact adaptability for the assignments and maximum precision, the DAG-S satisfies the user by its simple installation and operation. Designed as a UR+ product, the DAG-S is controlled directly on the Universal Robots user interface. Both gripper and robot control are stored in the same program.


Features and benefits
  • Flat structure
  • Lightweight design
  • Simple installation
  • Easy programming
  • Adjustable parameters
  • Stable performance / failsafe operation
Technical details

Software version required

3.4.0.39 or higher

Certifications and standards

IP54 (dust and splashing water protected)

Dimensions

Height approx. 100 mm
Width90 mm
Depth 75 mm
Weight approx. 600 g

What’s in the box?

In preparation, to be delivered when product is launched

License type

one-time-purchase, licensed for use with one robot

Contact developer Request a quote

Datasheets
Go to developers website
Best suited for
UR3
UR5
UR10

Functionality Advanced


Didn't find what you were looking for?

If you have searched in vain for software, end-effectors or accessories that meet your specific requirements, don’t worry. We can help you get in touch with a developer who might be able to help you.

Contact us