EMI Gripper Kit – 3D-V
EMI Gripper Kit – 3D-V
The Pneumatic 3D-V Vacuum Kit for Universal Robots by EMI is a fully customizable 3D printed End of Arm Tooling that can be made to meet your specific handling needs. Any custom 3D-V kit can have up to 16 vacuum cups within a 375mm x 275mm footprint. EMI can provide the ideal tool to you that is both lightweight and smart with an integrated sensing module.
The development of the 3D-V Vacuum kit comes from years of successful use and implementation of Additive Manufactured components to compliment custom End of Arm Tools since 2013.
Suited for the following applications





Features and benefits
- Fully customizable: (1-16) vacuum cups with variable spacing.
- Choose from over 700 in-stock vacuum cups from hi-temp, non-marking to anti-static and foam cups.
- Integrated Vacuum Generator with a monitoring switch for part confirmation.
- Internal manifold inside the core of the frame to reduce hazards from tubing.
- Lightweight 3D printed frame made out of durable nylon.
- Vacuum cups can be fixed or mounted on suspensions for offset surfaces.
How does it work?
The 3D-V Vacuum Kit is easy to install and operate. Simply connect your 6mm compressed air line, your 4-wire cable to the controller box, install EMI’s URCap to your UR3, UR5 or UR10, and your Pneumatic 3D-V Vacuum Kit is ready to expand the capabilities of your Collaborative Industrial Robot.
Includes a URCap plugin:
Yes
Compatibility:
UR3, UR5, UR10
UR3e, UR5e, UR10e
CB2, CB3.0, CB3.1
Software version required:
None
Dependency:
Compressed air.
Certifications and standards:
None
Dimensions:
Varies per configuration.
What´s in the box?
Gripper kit, tubing, wiring harness, USB drive, solenoid valve, tubing clamps with straps, mounting hardware, user manual, and gripper datasheet.
License Type:
One-time purchase
Additional Comments:
Please see the 3D-V configuration datasheet at EMIcorp.com
This product is suited for


