Arm clamp for cobot - Steel

3D Triflex® R E-chains® with clamps for Universal Robots/standard product for save safe cable guidance.
The Universal Robots company builds easy to operate, lightweight robot systems. These robots do not have their own energy supply systems. The triflex® R sizes 30 und 40 are a perfect match, technically and also visually for the elegant UR3, UR5 and UR10 robot systems. The UR mountings offer a quick and easy connection.
Secure cable guidance with triflex® R for all UR robots:
- Easy mounting with screw clips
- 2 triflex® R sizes – Ø 30 and Ø 40
- 5 different clamp diameters for UR3, UR5 and UR10 Robots
- 3 different triflex® R systems, closed version TRC, open Version for easy filling with cables and hoses from outside TRE and TRL (light version)















Features
- Easy and fast installation
- Modular system – easy to shorten and lenghten
- Cable guidance with minimum bending radius and minimum torsion angle
- Easy and fast filling with harnessed cables (connectors) from outside (TRE and TRL)
- Two or three chambers for separating cables and hoses
How does it work?Secure cable guidance with triflex® R for all UR robots:
Easy mounting with screw clips
The igus triflex® R system guide cables and hoses along the UR robots
Compatibility:
UR3, UR5, UR10
UR3e, UR5e, UR10e
Certifications and standards:
UL94 - V2
DIN 4102 - B2
VDE 0304 Part 3/5.70 -IIb
Dimensions:
Clamp diameter 54mm, 66mm, 75mm, 86mm, 108mm
triflex® R diameter TR.30 - 34,5mm, TR.40 - 43mm
Kit contents:
Single parts - number of clamps and lenght of triflex® R free combinable
Notes :
Necesary minimum triflex® R lenght depend on the UR robot type:
UR3 - 1.200mm
UR5 - 1.500mm
UR10 - 1.800mm
3D Triflex® R E-chains® with clamps for Universal Robots/standard product for save safe cable guidance.
The Universal Robots company builds easy to operate, lightweight robot systems. These robots do not have their own energy supply systems. The triflex® R sizes 30 und 40 are a perfect match, technically and also visually for the elegant UR3, UR5 and UR10 robot systems. The UR mountings offer a quick and easy connection.
Secure cable guidance with triflex® R for all UR robots:
- Easy mounting with screw clips
- 2 triflex® R sizes – Ø 30 and Ø 40
- 5 different clamp diameters for UR3, UR5 and UR10 Robots
- 3 different triflex® R systems, closed version TRC, open Version for easy filling with cables and hoses from outside TRE and TRL (light version)

Visit Website

Thank you
Your quote has been sent

Request more information
-