Skip to main content

Solutions & Kits

Applied filters:

39 products

showing

2 Station SmartCell
fsk industries

2 Station SmartCell

The unique feature of the SmartCell®️ is the combination of easy-to-use software (URCap) and the protected SAEP handle developed by fsk industries - the operating handle of the SmartCell®️. The SAEP is positioned exactly where it is always within easy reach, without the need for an additional foot switch or awkward-to-operate buttons. At the same time, the SAEP, which is adapted to the natural contours of our hand, offers all the functions required during the entire process via multifunctional buttons. Even when wearing gloves. This makes it so easy to operate that the entire process is no longer even referred to as "programming". There is no easier way to automate.  

Blue Dragon Framework
Freelance Robotics

Blue Dragon Framework

Are you ready to revolutionize your manufacturing processes? With Blue Dragon Framework, the manufacturing possibilities are limitless. Blue Dragon Framework can identify a part, configure itself, and execute the manufacturing solution for a range of applications – parts fabrication, machining, and finishing. Plus there is no requirement for part positioning. You can of course manufacture large-scale orders, but with quick setup speed the Blue Dragon Framework is also efficient when you need to do small runs, rapid prototyping, and variable orders. Even single part runs are not a time waster. Blue Dragon Framework comes with an intuitive GUI with a digital twin simulator. Training methods include CAD and scan to mesh features, as well as practical hand training and marker pen options. Access real time data online with local and cloud-based storage. Dashboard display of the data shows throughput with a range of metrics, e.g. part type and frequency according to shift operator. 3D rendering and representation work ensure quality control analysis. Don't miss the opportunity to improve your business, innovate, and stay competitive with industry progress. 

BotX™ Cobot Welding System
Red-D-Arc

BotX™ Cobot Welding System

BotX™ is a flexible solution that allows you to quickly increase your production capacity and consistently weld complex parts with high quality without making a capital investment. Red-D-Arc offers flexible options—BotX can be rented or leased on a short-term or long-term basis so you can try it with no commitment and even return it if your production needs slow down. You can also purchase BotX if you want to make it a permanent member of your team. From installation through training, you’ll receive white-glove service. Red-D-Arc and Airgas welding process specialists install the system on your site and train your team to use it. Following set up, you have access to 24/7 remote support so you can always reach a Red-D-Arc welding specialist for technical support. On average, support requests are responded to in about two minutes. Our flexible business model helps you minimize downtime. If your system experiences an issue that cannot be solved via the app, a service technician is quickly dispatched to your site and the faulty component is quickly swapped out at no charge for rental and lease customers. Customers who have purchased the system have the option to rent the component needed until theirs is repaired. Either way, you are able to resume production without waiting for weeks or even months for repairs. Contact Red-D-Arc today for more information or to give BotX a try.

CO-BRO®
Böhler Welding

CO-BRO®

Complete Böhler Welding collaborative robot solution for MIG/MAG or TIG including welding equipment. Böhler Welding’s CO-BRO is the opportunity to enter in the collaborative robot welding which simplifies all installation and start-up operations (programming, parameter setting, training...) and at the same time ensures high productivity even with low volume productions. CO-BRO provides perfect synergic integration between a robot arm, a welding system and a control panel with a 12” graphic interface. Connections, movement and welding control programs are all easy and intuitive. Operations are just as rapid and secure as those of a smartphone. CO-BRO is a complete system where you will find all the components, hardware and software you need: control programs, control devices with start and stop buttons, torches for MIG and TIG welding, torch support, safety galvanic isolations, robot interfaces and much more. All included.

COBOTIC 100 SERIES
Rolleri Robotics

COBOTIC 100 SERIES

The COBOTIC 100 series machines are robotic cells that allow a meeting point between human skills and robots. COBOTIC 100 series is a high-technology automation system. The main objective of the COBOTIC 100 series is the realization of advanced solutions but simple to use. A single cell can carry out different processes. The cooperation between man and robot guarantees creativity and problem solving. The aim of Rolleri Robotic and its products is to solve the problem of lack of skilled welders within the industries. Contact us and find out more!

Co TIG Welders
Fabace

Co TIG Welders

The Fabace Co TIG Welders system is engineered to offer intuitive direct teaching, making it ideal for novice operators who are new to welding. The system's user-friendly interface and clear instructions minimize the learning curve, allowing beginners to quickly grasp the welding techniques and processes. With this TIG welder, even those with limited experience can achieve high-quality welds, boosting their confidence and productivity. This TIG welder is particularly well-suited for facilities engaged in high-mix small-lot production. Its versatility and precision enable seamless welding of various materials and thicknesses, making it a valuable asset for businesses dealing with diverse welding requirements. The system's efficiency and adaptability contribute to enhanced productivity and cost-effectiveness, ensuring that each welding task is completed with exceptional quality and consistency. The Fabace Co TIG Welders system aims to streamline the transmission of welding knowledge from proficient artisans to the succeeding cohort. By providing a platform for experienced welders to impart their expertise and techniques, this system aims to preserve and pass on valuable welding skills. It empowers the next generation of welders to learn from the best, ensuring a continuous legacy of craftsmanship and excellence in welding.

CoWelder MIG/MAG or TIG
Migatronic

CoWelder MIG/MAG or TIG

CoWelder is a simple automated welding solution. It is invented for ambitious manufacturing companies of all sizes in all industries that want to increase productivity and improve quality in welding. Increase arc time, get a flexible scale production, ensure uniform high-quality welds and free your welders from monotonously repeated work. CoWelder brings a new definition to the word flexibility in modern day industrial production. It is so easy to switch over the production that it pays off to automate welding of simple workpieces no matter the quantity or frequency. Fantastic welding capabilities mixed with the agility and safety of the collaborative robot simply lifts all aspect of your welding production. CoWelder is available with Migatronic welding machines for MIG/MAG or TIG.

CoboWeldMIG
Melton Machine

CoboWeldMIG

Melton Machine Control Company has developed the CoboWeldMIG for customers looking for flexibility with an easy-to-learn robot system that meets the need of basic automated welding. The software and integration kit developed by Melton Machine allows shops to advance into automation at a reduced price when compared to the higher cost of industrial robotic systems. Skilled welders are becoming even more difficult to find and retain; the CoboWeldMIG can help with these challenges with its ease of use, flexibility, and quick re-deployment to different applications within the shop daily. Someone with little to no PC or robot experience can learn to program the robot within a few minutes.

CoboWeldTIG
Melton Machine

CoboWeldTIG

Computech has developed the CoboWeldTIG for customers looking for flexibility with an easy-to-learn robot system that meets the need of basic automated welding. The software and integration kit developed by Computech allows shops to advance into automation at a reduced price when compared to the higher cost of industrial robotic systems. Skilled welders are becoming even more difficult to find and retain; the CoboWeldTIG can help with these challenges with its ease of use, flexibility, and quick re-deployment to different applications within the shop daily. Someone with little to no PC or robot experience can learn to program the robot within a few minutes.

Cobot Welder, Powered by Beacon™
Hirebotics

Cobot Welder, Powered by Beacon™

Meet Cobot Welder. The first and only cobot welding system developed with your welders in mind. Your skilled welders do not need to be robot programmers to be more productive. Cobot Welder utilizes a purpose built interface for welding that utilizes familiar technology to all welders - smart phones and web browsers. It's the easiest to use weld system available. Industrial-grade robot welding with consumer-level ease-of-use at a phenomenal price point! The Cobot Welder is built on industry proven, standard equipment: Universal Robots UR10e; Miller's cobot welding package which includes the Invision 352 and S74 wirefeeder; Tregaskiss Tough Gun welding torch; Siegmund welding table (32" x 48"; 5/8" holes on 2" centers); and Hirebotics' welding software. Typical lead time of 2 weeks and a 30 day return policy.

Cobot Welding Package UR10e - MIGMAG
Lorch

Cobot Welding Package UR10e - MIGMAG

This automation solution from Lorch is a complete package deal for highly efficient MIG-MAG applications. It is easy to operate, fast and flexible to use. The package includes high-quality robot technologies, innovative welding technology by Lorch, intuitive Lorch Cobotronic service software and a comprehensive service offer with individual trainings and professional support even after commissioning. This cobot welding solution increases productivity, relieves experienced welders and thus closes the personnel bottleneck in the shortest possible time. For medium-sized and small enterprises, this is a simple step towards Industry 4.0 - investment-safe and efficient. Get started now with the complete package of cobot, welding technology, intelligent software and services.

Cobot Welding Package UR10e - TIG
Lorch

Cobot Welding Package UR10e - TIG

The Lorch Cobot Welding Package is a complete package that allows you to automate your everyday welding tasks. This TIG automation solution is fast, flexible and easy to use. The package includes high-quality robot technology, innovative welding technology from Lorch, intuitive Lorch Cobotronic software and a comprehensive service offer with individual training and support - even after the initial start-up. With this Cobot welding solutions, you increase your competitiveness and benefit from high-quality and visually superior weld seams that are welded 100 % spatter-free on a wide range of materials. The Lorch Cobot Welding Solutions enable an easy entry into welding automation for small and medium-sized companies that want to take the step towards Industry 4.0.

Automation guide

Automation guide

Find the right automation solution and partner for your business
Get personalized support and expert recommendations within 48 hours - completely free and with no obligations