Tantec

  • Availability
  • Compatibility
  • Application Type

1 products

showing

12

36

Sort by: Product Name (Ascending)

Plasma TEC-X UR
Tantec

Plasma TEC-X UR

What is PlasmaTEC–X UR?PlasmaTEC-X UR is an atmospheric plasma surface treatment unit. It is a unit for surface treating different polymers. It can be used in various industries with cleaning, gluing, printing or surface modification. Surface treatment can improve wettability of the material by raising the material’s surface energy and positively affect adhesive characteristics by creating bonding sites. The PlasmaTEC-X is the absolutely smallest, flexible and most compact device on the market. There is easy installation in existing manufacturing lines. Who is this product for?The PlasmaTEC-X can be used in various industries. It can be used in the medical, automotive, cable pipe, cards, foam and board, electronical and films industry. If you have adhesion problems concerning cleaning, gluing, printing or surface modification PlasmaTEC-X is your solution to your problems.  How will it benefit the profitability of the companies who install and use PlasmaTEC-X?The PlasmaTEC-X is a very reasonable investment cost. There are huge environmental benefits compared to gas treatment, to flame treatment and to chemical treatment. You have lower operational cost compared to traditional treatment methods. How can your company benefit from this product?The device is very environmental. You need no specially trained operators and no chemicals or flames are involved in the treatment process.You can activate the PlasmaTEC-X very fast and turn it off milliseconds. Compared to gas treatment, which you cannot easily turn off.    

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT