Friløb med 3PE-knapper

Beskrivelse

Freedrive allows the robot arm to be manually pulled into desired positions and/or poses.

 

Use the 3PE button to freedrive the robot arm

 

Tryk hurtigt og let på 3PE-knappen, slip den, og tryk let igen, og hold den derefter i denne position.

Now you can pull the robot arm into a desired position, while the light-press is maintained.