Torque Values

Description

Always refer to the newest version of the service manual when disassembling and assembling any part of the robot arm and the control box.

Always use the specified torque values for the joint connections.

Click the torque tools a minimum of three times before use, to get the correct calibrated torque.

Joint screw tightening torques below match Universal Robots service guidance (service toolkit 200119).

 

UR3e
From To Torque (regular) Torque (countersunk) Head size
Base [J0] Base joint 3.0 Nm 2.0 Nm Torx TX20
[J0] Base joint [J1] Shoulder joint 3.0 Nm 2.0 Nm Torx TX20
[J1] Shoulder joint Upper arm 3.0 Nm 2.0 Nm Torx TX20
Upper arm [J2] Elbow joint 1.3 Nm 0.9 Nm Torx TX10
[J2] Elbow joint Elbow counter part 1.3 Nm 0.9 Nm Torx TX10
Elbow counter part Lower arm 1.3 Nm 0.9 Nm Torx TX10
Lower arm [J3] Wrist 1 joint 1.3 Nm 0.9 Nm Torx TX10
[J3] Wrist 1 joint [J4] Wrist 2 joint 1.3 Nm 0.9 Nm Torx TX10
[J4] Wrist 2 joint [J5] Wrist 3 joint 1.3 Nm 0.9 Nm Torx TX10
[J5] Wrist 3 joint Tool FT sensor 1.3 Nm 0.9 Nm Torx TX10
UR5e / UR7e
From To Torque (regular) Torque (countersunk) Head size
Base [J0] Base joint 4.0 Nm — Hex key 4 mm
[J0] Base joint [J1] Shoulder joint 4.0 Nm — Hex key 4 mm
[J1] Shoulder joint Upper arm 4.0 Nm — Hex key 4 mm
Upper arm [J2] Elbow joint 4.0 Nm — Hex key 4 mm
[J2] Elbow joint Elbow counter part 4.0 Nm — Hex key 4 mm
Elbow counter part Lower arm 4.0 Nm — Hex key 4 mm
Lower arm [J3] Wrist 1 joint 1.3 Nm 0.9 Nm Torx TX10
[J3] Wrist 1 joint [J4] Wrist 2 joint 1.3 Nm 0.9 Nm Torx TX10
[J4] Wrist 2 joint [J5] Wrist 3 joint 1.3 Nm 0.9 Nm Torx TX10
[J5] Wrist 3 joint Tool FT sensor 1.3 Nm 0.9 Nm Torx TX10

 

UR10e / UR12e / UR16e
From To Torque (regular) Torque (countersunk) Head size
Base [J0] Base joint 4.0 Nm — Hex key 4 mm
[J0] Base joint [J1] Shoulder joint 4.0 Nm — Hex key 4 mm
[J1] Shoulder joint Upper arm 4.0 Nm — Hex key 4 mm
Upper arm [J2] Elbow joint 4.0 Nm — Hex key 4 mm
[J2] Elbow joint Elbow counter part 4.0 Nm — Hex key 4 mm
Elbow counter part Lower arm 4.0 Nm — Hex key 4 mm
Lower arm [J3] Wrist 1 joint 3.0 Nm 2.0 Nm Torx TX20
[J3] Wrist 1 joint [J4] Wrist 2 joint 3.0 Nm 2.0 Nm Torx TX20
[J4] Wrist 2 joint [J5] Wrist 3 joint 3.0 Nm 2.0 Nm Torx TX20
[J5] Wrist 3 joint Tool FT sensor 3.0 Nm 2.0 Nm Torx TX20