Dashboard Examples
A few examples of one-liners that, when executed from the pc-cmd terminal, will connect to the dashboard server and return the answer directly in the pc cmd prompt.
Single command request:
echo y | plink root@10.54.252.85 -pw easybot "{ echo "get robot model"; echo "quit"; } | nc 127.0.0.1 29999"
Multiple commands request:
echo y | plink root@10.54.252.85 -pw easybot "{ echo "get serial number"; echo "get robot model";
echo "safetystatus"; echo "get operational mode"; echo "quit"; } | nc 127.0.0.1 29999"
If requesting more time consuming tasks it may be necessary to add delays between the echoes.
If you want the response written directly to a file for later use or documentation, you can write:
echo y | plink root@10.54.252.85 -pw easybot "{ echo "get robot model"; echo "quit"; } | nc 127.0.0.1 29999" > my_dbs_response.txt