Technical Specifications UR18

 
Robot type

UR18

Maximum payload

18 kg (39.7lbs)

Reach

950 mm / 37.4 in

Degrees of freedom 6 rotating joints
Programming

PolyScope 5 GUI on 12" touchscreen

or PolyScope X GUI on 12" touchscreen

Power consumption (average)

550W

Approx. 350W using a typical program

Ambient temperature range

0-50 °C with reduced performance from 35 °C and up.

Safety functions

20 configurable safety functions. PLd Category 3 in accordance with: EN ISO 13849-1.
IP classification

Robot Arm: IP65, Control Box: IP44, Teach Pendant: IP54

Pollution degree

2

Humidity

90% non-condensing

Noise

Robot Arm: less than 65 dB(A), Control Box: less than 50 dB(A)

Tool I/O ports 2 digital in, 2 digital out, 2 analog in
Tool I/O power supply & voltage

2 A (Dual pin) 1 A (Single pin) & 12 V/24 V

Force Torque sensor accuracy

10 N

Speed

All wrist joints: Max 300 °/s

Elbow joint: Max 240 °/s

Base and Shoulder joints: Max 180 °/s

Pose repeatability

± 0.05 mm / ± 0.0019 in per ISO 9283

Joint ranges

± 360 ° for all joints

Footprint

Ø204 mm / 8,03 in

Materials

Aluminium, PC/ASA plastic, steel

Robot arm weight

39,2 kg (86.42 lbs)

System update frequency 500 Hz
Control Box size (W × H × D)

460 mm x 449 mm x 254mm / 18.2 in x 17.6 in x 10 in

Control Box weight

12 kg / 26.5 lb

Control Box I/O ports

16 digital in, 16 digital out, 2 analog in, 2 analog out

Control Box I/O power supply

24 V/2 A

Communication

MODBUS TCP & EthernetNet/IP adapter, PROFINET, USB 2.0, USB 3.0

Control Box power source

100-240 VAC, 47-440 Hz

Short-Circuit Current Rating (SCCR) 200A
 
TP size (W × H × D) 300 mm x 231 mm x 50 mm

TP weight

1.8 kg / 3.961 lb

TP cable: Teach Pendant to Control Box

4.5 m / 177 in

Robot Cable: robot arm to Control Box

High flex (PUR) 3 m/118 in x 12.1 mm

High flex (PUR) 6 m/236 in x 12.1 mm

High flex (PUR) 12 m/472.4 in x 12.1 mm