Technical Specifications UR3e

 
Robot type
UR3e
Maximum payload

3 kg / 6.6 lb

Reach

500 mm / 19.7 in

Degrees of freedom 6 rotating joints
Programming

PolyScope 5 GUI on 12" touchscreen

or PolyScope X GUI on 12" touchscreen

Power consumption (average)

300 W (max.)

Approx. 150 W using a typical program

Ambient temperature range

0-50 °C. At ambient temperatures above 35°C, the robot may operate at reduced speed and performance.

Safety functions 17 sophisticated safety functions. PLd Category 3 in accordance with: EN ISO 13849-1.
IP classification

IP54

Noise

Robot Arm: Less than 60 dB(A)

Control Box: Less than 50 dB(A)

Tool I/O ports 2 digital in, 2 digital out, 2 analog in
Tool I/O power supply & voltage

12 V/24 V 600 mA

Force Torque sensor accuracy

3.5 N

Speed

All wrist joints: Max 360 °/s.

Other joints: Max 180 °/s .

Tool: Approx. 1 m/s / Approx. 39.4 in/s.

Pose repeatability

± 0.03 mm / ± 0.0011 in (1.1 mils)per ISO 9283

Joint ranges Unlimited rotation of tool flange, ± 360 ° for all joints except Elbow ± 160 °
Footprint

Ø128 mm / 5.0 in

Materials Aluminium, PC/ASA plastic
Robot arm weight

11.1 kg / 24.5 lb

System update frequency 500 Hz
Control Box size (W × H × D) 460 mm × 449 mm × 254 mm / 18.2 in × 17.6 in × 10 in
Control Box I/O ports 16 digital in, 16 digital out, 2 analog in, 2 analog out
Control Box I/O power supply 24 V 2 A in Control Box
Communication MODBUS TCP & Ethernet/IP adapter, PROFINET, USB 2.0, USB 3.0
Tool Communication RS
 
Control Box power source

100-240 VAC, 47-440 Hz

Short-Circuit Current Rating (SCCR) 200A
TP cable: Teach Pendant to Control Box 4.5 m / 177 in
Robot Cable: Robot Arm to Control Box (options)

Standard (PVC) 1 m/39 in x 12.1 mm.

Standard (PVC) 3 m/118 in x 12.1 mm.

Standard (PVC) 6 m/236 in x 12.1 mm.

Standard (PVC) 12 m/472.4 in x 12.1 mm.

High flex (PUR) 6 m/236 in x 13.4 mm.

High flex (PUR) 12 m/472.4 in x 13.4 mm.

High flex (PUR) 6 m/236 in x 14.6 mm.

High flex (PUR) 12 m/472.4 in x 14.6 mm.