Torque Values

Torque values

Connection

Head size

Torque

Screw Connection

Torx T10

0.9Nm for countersunk screws

1.3Nm for non-countersunk screws

+0.10Nm

-0.10Nm

 

Screw Connection

Torx T20

2.0Nm for countersunk screws

1.3Nm for non-countersunk screws

+0.30Nm

-0.30Nm

 

Clamp Connection

Hex key 4

4.0Nm

+0.50Nm

-0.50Nm

 

Blue lid screws

Torx T10

0.4Nm

+0.05Nm

-0.05Nm

 

Tool connector

No tools to be used

0.4Nm

Tool mounting

 

Max. 8.0Nm

 

Click the torque tools a minimum of three times before use, to get the correct calibrated torque.