Connecting to URControl
Numbers, Variables, and Types
Lists and Structs
Matrix and Array Expressions
Flow of Control
Function
Remote Procedure Call (RPC)
Scoping rules
Threads
Program Label
Secondary Programs
Interpreter Mode
Motion Version
Module motion
Module internals
force()
estimate_payload(poses, wrenches)
get_actual_joint_accelerations()
get_actual_joint_positions()
get_actual_joint_positions_history(steps=0)
get_actual_joint_speeds()
get_actual_tcp_pose()
get_actual_tcp_speed()
get_actual_tool_flange_pose()
get_base_acceleration()
get_controller_temp()
get_coriolis_and_centrifugal_torques(q, qd)
get_forward_kin(q=’current_joint_positions’, tcp=’active_tcp’)
get_gravity()
get_inverse_kin(x, qnear, maxPositionError =1e-10,maxOrientationError =1e-10, tcp=’active_tcp’)
get_inverse_kin_has_solution(pose, qnear, maxPositionError=1E-10, maxOrientationError=1e-10, tcp="active_tcp")
get_jacobian(q, tcp)
get_jacobian_time_derivative(q, qd, tcp)
get_joint_temp(j)
get_joint_torques()
get_mass_matrix(q, include_rotors_inertia=False)
get_steptime()
get_target_joint_accelerations()
get_target_joint_positions()
get_target_joint_speeds()
get_target_payload()
get_target_payload_cog()
get_target_payload_inertia()
get_target_tcp_pose()
get_target_tcp_speed()
get_target_waypoint()
get_tcp_force()
get_tcp_offset()
get_tool_accelerometer_reading()
get_tool_current()
get_tool_temp()
high_holding_torque_disable()
high_holding_torque_enable()
is_steady()
is_within_safety_limits(position, qNear=current joint configuration)
popup(s, title=’Popup’, warning=False, error=False, blocking=False)
powerdown()
protective_stop()
set_base_acceleration(a)
set_baselight_off()
set_baselight_iec()
set_baselight_solid(r,g,b)
set_gravity(d)
set_payload(m, cog)
set_payload_cog(CoG)
set_payload_mass(m)
set_target_payload(m, cog, inertia=[0, 0, 0, 0, 0, 0], transition_time=0)
set_tcp(pose, tcp_name="")
sleep(t)
time(mode=0)
str_at(src, index)
str_cat(op1, op2)
str_empty(str)
str_find(src, target, start_from=0)
str_len(str)
str_sub(src, index, len)
sync()
textmsg(s1, s2=’’)
to_num(str )
to_str(val)
tool_contact(direction=[0.0, 0.0, 0.0, 0.0, 0.0, 0.0], force_threshold=0.0)
tool_contact_examples()
Module urmath
Module interfaces
Module ioconfiguration
Module processpath
Flexible Ethernet/IP Adapter
Service Your Robot
Error Codes
Components For Your Robot
Kits For Your Robot
Software Guides
Application Guides
Filter:
All Files
Submit Search
You are here:
sleep(t)
Sleep for an amount of time
Parameters
t:
time [s]
Example command:
sleep(3.)
Example Parameters:
t = 3. -> time to sleep