Fixed and Movable Installation

Description

Whether the robot arm is fixed (mounted to a stand, wall or floor) or in a movable installation (linear axis, push cart, or mobile robot base), it must be installed securely to ensure stability through all motions.

 

The design of the mounting must ensure stability when there are movements of:

  • the robot arm

  • the robot base

  • both robot arm and robot base