Connection Torque Values
The clamp connection is present between all joint assemblies.
| Size | Placement | Thread | Head Size | Torque | Tolerance |
| 2 |
UR15
Wrist 2 Wrist 3 Tool flange |
M4 | Hex key 3 | 2.5 Nm | ±10% |
| 2.5 |
UR Series Wrist 1 Wrist 2 Wrist 3 Tool flange |
M5 | Hex key 4 | 5.5 Nm | ±10% |
| 3 |
UR15 Elbow |
M5 | Hex key 4 | 4 Nm | ±10% |
| 4 |
UR15 Shoulder Base UR Series Elbow |
M6 | Hex key 5 | 7.5 Nm | ±10% |
| 5 |
UR Series Shoulder Elbow |
M6 | Hex key 5 | 7.5 Nm | ±10% |
Click the torque tool a minimum of three times before use, to get the correct calibrated torque.