Fuse

 

Fuse is a 10A fast-acting mini blade fuse.

Never use a different fuse than specified. Only use high grade components.

Fuse specifications:

  • Interrupting Rating: 1000A @ 32 VDC
  • Voltage Rating: 32 VDC
  • Component Level Temperature Range: -40˚C to +125˚C
  • System Level Temperature Range: -40˚C to +105˚C
  • Terminals: Ag plated zinc alloy
  • Housing Material: PA66
  • Complies with: SAE J2077, ISO 8820-3
  • UL 248 Special Purpose Fuses