Method 1: Manual connection
Use this method when the robots are already connected to a local area network.
Connecting the robots to a Local Area Network (LAN) can interfere with other devices sharing these IP addresses.
-
Do not connect the robot to a LAN. Connect the two robots directly to eachother.
Connection between the two networks can break down, causing the calibration screen to change.
-
Follow the on-screen instruction to resolve the network conflict and restart the calibration process.
Connecting the Manual network (Method 1)
Define the network connection types as listed in the following table:
Network connection type | Definition |
---|---|
Master | The main robot in the calibration process. Uses a single cable. |
Slave | The subordinate robot in the calibration process. |
Manual | A Master robot is selected and a Slave robot selected by a user supplied IP-address. |
To connect the Manual network
-
In the Header, hold down Run to access Expert Mode.
-
Enter password and tap OK.
-
Under Kinematics calibration, select Dual Robot Calibration.
-
Choose the Master robot and the Slave robot:
-
On the Master robot, tap Master.
-
On the Slave robot, tap Slave.
-
-
On the Master robot tap the IP address field and enter the IP address or the host name of the Slave robot.
-
Tap Connect network to establish the network connection.