EN: UR Robot Cable Options
The "Standard (black)" and "Hiflex e-Series (blue)" cables are not compatible with UR20 and UR30 robots.
-
Do not use an e-Series cable to connect a UR20 or a UR30 robot arm.
-
Always use the Hiflex cable that is compatible with UR20 and UR30 robot arms.
Conducting installation and/or maintenance of equipment connected to a power source can result in injury or death due to electric shock.
-
Disconnect equipment from the power source before conducting installation or maintenance tasks.
Improper cable connections can result in loss of power to the robot arm.
-
The maximum robot cable connection from the robot arm to the Control Box is 12 m.
-
Do not extend a 6 m robot cable. If a longer cable is required, use a 12 m robot cable.
Connecting the Base Flange cable directly to any Control Box can result in damage to equipment and property.
-
Do not connect the Base Flange cable to your Control Box.
-
Always use a UR robot cable to connect the Base Flange to your Control Box.
Failure to use the robot in accordance with the intended use can result in hazardous situations.
-
Read and follow the recommendations for intended use and the specifications provided in the User Manual.
Robot Cable: Connects the UR robot arm to the UR Control Box.
Cable type | Robots | Item | Length | Mat. | Dia. | Torsion | Max speed | Max tensile strain | Bend | Mating cycles | ||
static | dynamic | radius | cycles | |||||||||
Stan-dard (black) |
UR3e, UR5e, UR10e, UR16e | 200145 | 1m | PVC | 12.1mm | n/a | n/a | 7N/mm² | n/a | 7 x d (static install) | n/a | n/a |
200146 | 2m | |||||||||||
165100 |
6m | |||||||||||
165101 |
12m | |||||||||||
Hiflex e-Series (blue) |
UR3e, UR5e, UR10e, UR16e |
166100 |
6 m | TPE-O | 13.4mm | ±30°/m | 120 m/min | 50N/mm² | 20N/mm² |
4 x d (static install) 8 x d (dynamic install) |
5Mil at 8 x d |
500 |
166101 | 12m | |||||||||||
Hiflex (blue) | UR3e, UR5e, UR10e, UR16e, UR20, UR30 | 200113 | 6m | TPE-O | 14.6mm | ±30°/m | 120 m/min | 50N/mm² | 20N/mm² |
4 x d (static install) 8 x d (dynamic install) |
5Mil at 8 x d |
500 |
200114 | 12m |
The set includes: 1 Robot Cable & this document.
To order a Robot Cable, visit: https://www.universal-robots.com