Certifications

This section contains information about certificates and declarations valid for Universal Robots robots with OEM controllers.

Shipping materials

As stated by our suppliers, Universal Robots robots shipping materials comply with the ISPM-15 requirements for producing wood packaging material and are marked accordingly.

Certification of quality

Universal Robots robots undergo continuous internal testing and end-of-line test procedures. UR testing processes undergo continuous review and improvement.

Declarations according to EU directives

Universal Robots robots are certified according to the following directives.

  • 2006/42/EC – Machinery Directive (MD)
    According to the Machinery Directive 2006/42/EC, Universal Robots robots are partly completed machinery, and do not have a CE mark on them.
    The declaration of incorporation according to 2006/42/EC annex II 1.B. is in sectionEU Declarations of Incorporation and EU Declarations of Incorporation.
  • 2011/65/EU – Restriction of the use of certain Hazardous Substances (RoHS)
    See section China RoHS.
  • 2012/19/EU – Waste of Electrical and Electronic Equipment (WEEE)
    For information on disposal of electrical and electronic equipment waste, refer to chapter 7, Disposal and Environment in the robot user manual.

EU Declarations of Incorporation

EU Declaration of Incorporation (DOI) (in accordance with 2006/42/EC Annex II B) original: EN
Manufacturer:

Universal Robots A/S

Energivej 51,

DK-5260 Odense S Denmark

Person in the Community Authorized to Compile the Technical File:

David Brandt, Technology Officer, R&D

Universal Robots A/S,

Energivej 51, DK-5260 Odense S

Description and Identification of the Partly-Completed Machine(s):
Product and Function:

Industrial robot multi-purpose, multi-axis manipulator with an OEM control box & with or without teach pendant (with or without 3PE). Function is determined by the completed machine (robot application or cell with end-effector, intended use and application program).

Below cited documents and this declaration include:

Effective October 2020: Teach Pendants with 3-Position Enabling (3PE TP) & standard Teach Pendants.

Effective May 2021: UR10e specification improvement to 12.5kg maximum payload.

Model

and

Serial Number

e-Series robots with either AC or DC OEM controllers:

UR3e OEM AC, UR5e OEM AC, UR7e OEM AC, UR10e OEM AC, UR12e OEM AC, UR16e OEM AC

UR3e OEM DC, UR5e OEM DC, UR7e OEM DC, UR10e OEM DC, UR12e OEM DC, UR16e OEM DC

Starting XY20215000000 and higher

Factory Variantyear e-Series 3=UR3e, 5=UR5e, 7=UR7e, 0=UR10e, 1=UR12e, 2=UR10e (12kg payload), 6 = UR16e Sequential numbering, restarting at 0 each year

Incorporation:

Universal Robots e-Series OEM robots (UR3e, UR5e, UR10e and UR16e) shall only be put into service upon being integrated into a final complete machine (robot application or robot cell), which conforms with the provisions of the Machinery Directive and other applicable Directives.

It is declared that the above products fulfil, for what is supplied, the following directives as detailed below: When this partly completed machine is integrated and becomes a complete machine, the integrator is responsible for the completed machine fulfilling all applicable Directives, applying the CE mark and providing the Declaration of Conformity (DOC).

I. Machinery Directive

II. Low-voltage Directive 2014/35/EU

III. EMC Directive2014/30/EU

The following essential requirements have been fulfilled: 1.1.2, 1.1.3, 1.1.5, 1.2.4.3, 1.2.5, 1.2.6, 1.3.2, 1.3.4, 1.3.8.1, 1.3.9, 1.5.1, 1.5.5, 1.5.10, 1.7.2, 1.7.4, 4.1.2.3, 4.1.3, Annex VI. It is declared that the relevant technical documentation has been compiled in accordance with Part B of Annex VII of the Machinery Directive.

Reference the LVD and the harmonized standards used below.

Reference the EMC Directive and the harmonized standards used below.

Reference to the harmonized standards used, as referred to in Article 7(2) of the MD & LV Directives and Article 6 of the EMC Directive:

(I) EN ISO 13732-1:2008 as applicable, (I)(II) EN 60204-1:2018 as applicable, (II) EN 60664-1:2007, (II) EN 61140:2002/A1:2006

Reference to other technical standards and technical specifications used:

(I) ISO 9409-1:2004, (II) EN 60320-1:2021, IEC 61784-3:2010 [SIL2]

The manufacturer, or his authorised representative, shall transmit relevant information about the partly completed machinery in response to a reasoned request by the national authorities. Approval of full quality assurance system by the notified body Bureau Veritas: ISO 9001 certificate #DK015892 and ISO 45001 certificate #DK015891.

EU Declaration of Incorporation (DOI) (in accordance with 2006/42/EC Annex II B) original: EN
Manufacturer:

Universal Robots A/S

Energivej 51,

DK-5260 Odense S Denmark

Person in the Community Authorized to Compile the Technical File:

David Brandt, Technology Officer, R&D

Universal Robots A/S,

Energivej 51, DK-5260 Odense S

Description and Identification of the Partly-Completed Machine(s):
Product and Function:

Industrial robot multi-purpose, multi-axis manipulator with an OEM control box & with or without teach pendant (with or without 3PE). Function is determined by the completed machine (robot application or cell with end-effector, intended use and application program).

Below cited documents and this declaration include:

Effective October 2020: Teach Pendants with 3-Position Enabling (3PE TP) & standard Teach Pendants.

Effective May 2021: UR10e specification improvement to 12.5kg maximum payload.

Model

and

Serial Number

e-Series robots with either AC or DC OEM controllers:

UR3e OEM AC, UR5e OEM AC, UR7e OEM AC, UR10e OEM AC, UR12e OEM AC, UR16e OEM AC

UR3e OEM DC, UR5e OEM DC, UR7e OEM DC, UR10e OEM DC, UR12e OEM DC, UR16e OEM DC

Starting XY20215000000 and higher

Factory Variantyear e-Series 3=UR3e, 5=UR5e, 7=UR7e, 0=UR10e, 1=UR12e, 2=UR10e (12kg payload), 6 = UR16e Sequential numbering, restarting at 0 each year

Incorporation:

Universal Robots e-Series OEM robots (UR3e, UR5e, UR10e and UR16e) shall only be put into service upon being integrated into a final complete machine (robot application or robot cell), which conforms with the provisions of the Machinery Directive and other applicable Directives.

It is declared that the above products fulfil, for what is supplied, the following directives as detailed below: When this partly completed machine is integrated and becomes a complete machine, the integrator is responsible for the completed machine fulfilling all applicable Directives, applying the CE mark and providing the Declaration of Conformity (DOC).

I. Machinery Directive

II. Low-voltage Directive 2014/35/EU

III. EMC Directive2014/30/EU

The following essential requirements have been fulfilled: 1.1.2, 1.1.3, 1.1.5, 1.2.4.3, 1.2.5, 1.2.6, 1.3.2, 1.3.4, 1.3.8.1, 1.3.9, 1.5.1, 1.5.5, 1.5.10, 1.7.2, 1.7.4, 4.1.2.3, 4.1.3, Annex VI. It is declared that the relevant technical documentation has been compiled in accordance with Part B of Annex VII of the Machinery Directive.

Reference the LVD and the harmonized standards used below.

Reference the EMC Directive and the harmonized standards used below.

Reference to the harmonized standards used, as referred to in Article 7(2) of the MD & LV Directives and Article 6 of the EMC Directive:

(I) EN ISO 13732-1:2008 as applicable, (I)(II) EN 60204-1:2018 as applicable, (II) EN 60664-1:2007, (II) EN 61140:2002/A1:2006

Reference to other technical standards and technical specifications used:

(I) ISO 9409-1:2004, (II) EN 60320-1:2021, IEC 61784-3:2010 [SIL2]

The manufacturer, or his authorised representative, shall transmit relevant information about the partly completed machinery in response to a reasoned request by the national authorities. Approval of full quality assurance system by the notified body Bureau Veritas: ISO 9001 certificate #DK015892 and ISO 45001 certificate #DK015891.

China RoHS