Torque Values
|
Connection |
Head size |
Torque |
||
|
Screw Connection |
Torx T10 |
0.9Nm for countersunk screws |
+0.10Nm -0.10Nm |
|
|
Screw Connection |
Torx T20 |
2.0Nm for countersunk screws |
+0.30Nm -0.30Nm |
|
|
Clamp Connection |
Hex key 4 |
4.0Nm |
+0.50Nm -0.50Nm |
|
|
Blue lid screws |
Torx T10 |
0.4Nm |
+0.05Nm -0.05Nm |
|
|
Tool connector |
No tools to be used |
0.4Nm |
||
|
Tool mounting |
|
Max. 8.0Nm |
||
Click the torque tools a minimum of three times before use, to get the correct calibrated torque.