Connection Torque Values

The clamp connection is present between all joint assemblies.

Clamp Size 2.5

Size Thread Head Size Torque Joints
2.5 M5 Hex key 4 5.5 Nm

Wrist 1

Wrist 2

Wrist 3

Tool Flange

Clamp Size 4

Size Thread Head Size Torque Joints
4 M6 Hex key 5 7.5 Nm Elbow Joint

Clamp Size 5

Size Thread Head Size Torque Joints
5 M6 Hex key 5 7.5 Nm

Base Flange

Base Joint

Shoulder Joint

Click the torque tool a minimum of three times before use, to get the correct calibrated torque.