Fuse
The fuse is a 10A fast-acting mini blade fuse.
Using an inferior fuse can lead to safety hazards.
-
Never use a different fuse than specified. Only use high grade components.
Fuse specifications:
- Interrupting Rating: 1000A @ 32 VDC
- Voltage Rating: 32 VDC
- Component Level Temperature Range: -40˚C to +125˚C
- System Level Temperature Range: -40˚C to +105˚C
- Terminals: Ag plated zinc alloy
- Housing Material: PA66
- Complies with: SAE J2077, ISO 8820-3
- UL 248 Special Purpose Fuses