Joint Connection Types

There are two different ways the joints are assembled.

Screw Connection

Clamp Connection

Head Size

Torque

 

Head Size

Torque

Torx T10

0.9Nm for countersunk screws

+0,10Nm

 

 

Hex key 4

4.0Nm

+0.50Nm

 

-0.10Nm

-0.50Nm

Torx T20

2.0Nm for countersunk screws

+0.30Nm

 

 

 

-0.30Nm