IMMI safety functions
This section contains information about the safety functions supported by the IMMI. Below describes the UR IMMI safety outputs. Consult with the IMM manufacturerer for functional safety details of the IMM.
These safety functions are in accordance with ISO 13849-1 and the connector pin assignments of EUROMAP 67 / SPI AN-146.
| UR Safety function | Cat./PL | PFHd |
|---|---|---|
|
Emergency stop |
3/d | 2.33E-7 |
|
Safe guard stop |
3/d | 2.01E-7 |
Safety function 1
| Emergency stop: Bidirectional | |
|---|---|
| Name | Emergency stop. |
| Type |
UR robot: Stop category 1 according to per IEC 60204-1. IMM: See IMM documentation. |
| Triggering event |
UR robot: Emergency stop push-button is pressed; stop triggered by IMM. IMM: See IMM documentation. |
| Reaction |
UR robot: Stop category 1 according to per IEC 60204-1. IMM: See IMM documentation. |
| Safe state |
UR robot: Drive power to the robot is removed; stop is initiated to the IMM through the IMMI. IMM: See IMM documentation. |
| Intended use |
Stop all hazardous machine functions and remove power. |
Safety function 2
| UR safeguard stop input from the IMM | |
|---|---|
| Name | Safeguard stop. |
| Type | For safeguarding (protection) of personnel from IMM risks. |
| Triggering event | The IMM safeguard outputs change state, thereby triggering a safeguard stop to the UR robot. |
| Reaction and behavior on power failure | Robot stops upon loss of power to the UR robot. See IMM documentation to determine reaction of IMM and the safeguard upon loss of power to the IMM or the IMM safeguard. |
| Safe state | Robot is not moving and is in a monitored-standstill state (stop category 2 according to IEC 60204-1. |
| Intended use | IMM Safeguarding. |