C262 Communication

C262A0 Critical error

A critical error occurred in the communication framework

Try the following actions to see if it resolves the issue: (A) Conduct a complete rebooting sequence, (B) Check for ESD noise, (C) Update software.

C262A1 SPI length not accepted: {unsigned}

C262A2 Failed to transmit control data

C262A4 The {unsigned} message composed by the device was too long

C262A5 The device composed a message where the package destination and the message destination were different ({unsigned})

C262A6 The device composed a message where the package destination and the message destination were different ({unsigned})

C262A7 The received message has an invalid length, 4 byte data [status, type, source, length]: {hex}

C262A8 FIFO transfer error

C262A9 Memory allocation failed during the transfer operation

C262A10 SPI failed when flushing the RX buffer

C262A11 CRC error : Header {hex}

A corrupted data package was received.

Try the following actions to see if it which resolves the issue: (A) Conduct a complete rebooting sequence, (B) Check communication cables, (C) Update software.

C262A12 Message not send to this device was received. Header : {hex}

C262A13 A message was received on an unknown interface: {unsigned}

C262A14 A message was received with an unknown RX channel: {unsigned}

C262A15 Unexpected message received from Joint to SCB. Header: {hex}

C262A16 Failed to send message to communication queues

Communication queue is in an improper state.

 

C262A17 Failed to communicate with Joint: {unsigned}

C262A18 Failed to communicate with TOOL:

C262A19 Received a non-finite float in a message, 4 byte data [0xFF, element index, type, source]: {hex}

C262A20 Received a non-finite float in a special command, 4 byte data [0xFF, element index, command, source]: {hex}

If you are unable to resolve the issue, login or create an account at http://myUR.universal-robots.com and post a new ticket.