Technical Specifications UR20

Robot type

UR20

Maximum payload

20 kg (44.1 lb)

25 kg (55 lb) with boundary conditions according to the manual

Reach

1750 mm / 68.9 in

Degrees of freedom 6 rotating joints
Programming

PolyScope 5 GUI on 12" touchscreen.

or PolyScope X GUI on 12" touchscreen.

Power consumption (average)

750 W (max.)

Approx. 500 W using a typical program

Ambient temperature range

0-50 °C with reduced performance from 35 °C and up.

Safety functions

17 sophisticated safety functions.

PLd Category 3 in accordance with: EN ISO 13849-1.

IP classification

Robot Arm: IP65, Control Box: IP44, Teach Pendant: IP54

Cleanroom classification

Robot Arm: ISO Class 4, Control Box: ISO Class 4, Teach Pendant: ISO Class 1

Pollution degree

2

Humidity

90% non-condensing

Noise

Robot Arm: less than 65 dB(A), Control Box: less than 50 dB(A)

Tool I/O ports 2 digital in, 2 digital out, 2 analog in
Tool I/O power supply & voltage

2 A (Dual pin) 1 A (Single pin) & 12 V/24 V

Force Torque sensor accuracy

10 N

Speed

All wrist joints: Max 210 °/s

Elbow joint: Max 150 °/s

Base and Shoulder joints: Max 120 °/s

Tool: Approx. 2 m/s / Approx. 78.7 in/s

Pose repeatability

± 0.1 mm / ± 0.0039 in (3.9 mils) per ISO 9283

Joint ranges

± 360 ° for all joints except Elbow ± 160 °

Footprint

Ø245 mm / 9.65 in

Materials

Aluminium, PC/ASA plastic, steel

Robot arm weight

64 kg / 141.1 lb

System update frequency 500 Hz
Control Box size (W × H × D)

460 mm x 449 mm x 254 mm / 18.2 in x 17.6 in x 10 in

Control Box weight

12 kg / 26.5 lb

Control Box I/O ports

16 digital in, 16 digital out, 2 analog in, 2 analog out

Control Box I/O power supply

24 V/2 A

Communication

MODBUS TCP & EthernetNet/IP adapter, PROFINET, USB 2.0, USB 3.0

Control Box power source

100-240 VAC, 47-440 Hz

Short-Circuit Current Rating (SCCR) 200A
TP size (W × H × D) 300 mm x 231 mm x 50 mm

TP weight

1.8 kg / 3.961 lb

TP cable: Teach Pendant to Control Box

4.5 m / 177 in

Robot cable: robot arm to Control Box

Standard (PVC) 6 m/236 in x 13.4 mm

Standard (PVC) 12 m/472.4 in x 13.4 mm

Hiflex (PUR) 6 m/236 in x 12.1 mm

Hiflex (PUR) 12 m/472.4 in x 12.1 mm