C50 Robot powerup issue
If you unable to resolve the issue, log in to http://myUR.universal-robots.com and create a new case.
C50A1 Voltage detected at 24V rail before startup
C50A2 Voltage present at unpowered robot
C50A5 Powersupply voltage too low
Check 48 V cable between power supply and SCB
C50A6 Powersupply voltage too high
C50A11 Voltage not detected at 24V rail after startup
C50A15 Warning, waiting for SafetySYS2
C50A16 The Teach Pendant does not respond
Loose wire or incorrect safety configuration
Try the following actions to see which resolves the issue: (A) Check the Teach Pendant cable and connections, (B) Check the settings in the miscellaneous tab in the Safety menu
C50A17 The Euromap67 interface does not respond
Loose wire or incorrect safety configuration
Try the following actions to see which resolves the issue: (A)Check the Euromap67 cable and connections, (B) Check the settings in the miscellaneous tab in the Safety menu
C50A18 Warning, waiting for SafetySYS1
SafetySYS1 = Processor A on Safety Control Board
C50A19 Warning, Waiting for a valid "euromap67 activated" status bit from secondary Safety Control Board
C50A20 5V, 3V3 or ADC error (5V too high)
C50A21 5V, 3V3 or ADC error (5V too low)
C50A22 Robot current sensor reading too high
C50A23 Robot current sensor reading too low
C50A24 48V not present (Check internal connection)
C50A25 Robot voltage present at 48V PSU powereup
C50A26 Voltage present on unpowered 48V power supply
C50A27 12V, 3V3 or ADC error (12V too high)
C50A28 12V, 3V3 or ADC error (12V too low)
C50A29 Analog I/O error (-12V too high)
C50A30 Analog I/O error (-12V too low)
C50A31 The other safetySYS do not initialize
C50A40 Wrong voltage from PSU1
C50A41 Wrong voltage from PSU2
C50A42 Voltage will not disappear from PSU
C50A43 Warning, waiting for CB2 type answer from primary processor
C50A50 Processor A 3.3V supply voltage out of bounds
C50A51 Robot voltage below threshold
C50A52 Robot voltage above threshold
C50A53 58V generator deviation error
C50A54 5V regulator too low
C50A55 5V regulator too high
C50A56 -4V generator too low
C50A57 -4V generator too high
C50A80 Last CPU reset caused by Low-Power-Reset
C50A81 Last CPU reset caused by Window-Watchdog-Reset
C50A82 Last CPU reset caused by Independent-Watchdog-Reset
C50A83 Last CPU reset caused by Software-Reset
The safety control board was reset on explicit request.
C50A84 Last CPU reset caused by External-Pin-Reset
C50A85 Last CPU reset caused by Brown-Out-Reset
C50A99 Wrong software on PCB
C50A100 Cable not connected
Check cable and connections between robot and Control Box
C50A101 Short circuit in robot detected or wrong robot connected to Control Box
Check robot type. Look for short circuit in cable and in Robot Arm
C50A102 Voltage rising too slowly
C50A103 Voltage failed to reach acceptable level
C50A104 The IMMI module does not respond
Missing IMMI module, hardware failure or incorrect safety configuration
Try the following actions to see which resolves the issue: (A) Check the IMMI module and connections, (B) Check the settings in the Hardware tab in the Safety section of the installation