Technical Specifications

 

 

Package dimensions

350 x 300 x 260 mm

Package weight

5 kg

Compute module

NVIDIA Jetson Orin

Advantech MIC-733-AO 64Gb, 1Tb SSD
Compute module IP classification IP40
Compute module operating temperature -10 ~ +60 °C with 0.7 m/s airflow (MaxN mode)
Compute module operating humidity 95% @ 40 °C (non-condensing)

Camera

Orbbec Gemini 335Lg

Camera IP classification IP67

Camera mount

Tool flange extender and camera bracket

Camera mount weight

300 gr

Camera mount material

Aluminium

Camera cable

Amphenol RF 5 m.

Cable guides material

Velcro® polypropylene and velour PA

Calibration board

8x7 nodes, 15 mm checker size