Technical Specifications UR10e

Robot type
UR10e
Maximum payload

10 kg / 22 lb or 12.5 kg / 27.5 lb

Reach

1300 mm / 51.2 in

Degrees of freedom 6 rotating joints
Programming PolyScope graphical user interface on 12" touchscreen
Power consumption (average)

615 W

Max average power consumption

Approx. 350 W using a typical program

Ambient temperature range

0-50 °C. At ambient temperatures above 35°C, the robot may operate at reduced speed and performance.

Safety functions 17 sophisticated safety functions. PLd Category 3 in accordance with: EN ISO 13849-1.
IP classification

IP54

Cleanroom classification

Robot Arm: ISO Class 6, Control Box: ISO Class 6
Noise

Robot Arm: Less than 65dB(A) Control Box: Less than 50dB(A)

Tool I/O ports 2 digital in, 2 digital out, 2 analog in
Tool I/O power supply & voltage

2 A (Dual pin) 1 A (Single pin) & 12 V/24 V

Force Torque sensor accuracy

5.5 N

Speed

Base and Shoulder joints: Max 120 °/s.

All other joints: Max 180 °/s .

Tool: Approx. 1 m/s / Approx. 39.4 in/s.

Pose repeatability

± 0.05 mm / ± 0.0019 in (1.9 mils)per ISO 9283

Joint ranges ± 360 ° for all joints
Footprint

Ø190 mm / 7.5 in

Materials Aluminium, PC/ASA plastic
Robot weight

33.3 kg / 73.5 lb

System update frequency 500 Hz
Control Box size (W × H × D) 460 mm × 449 mm × 254 mm / 18.2 in × 17.6 in × 10 in
Control Box I/O ports 16 digital in, 16 digital out, 2 analog in, 2 analog out
Control Box I/O power supply 24 V 2 A in Control Box
Communication MODBUS TCP & Ethernet/IP adapter, PROFINET, USB 2.0, USB 3.0
Tool Communication RS
Control Box power source

100-240 VAC, 47-440 Hz

Short-Circuit Current Rating (SCCR) 200A
TP cable: Teach Pendant to Control Box 4.5 m / 177 in
Robot Cable: Robot Arm to Control Box (options)

Standard (PVC) 6 m/236 in x 13.4 mm

Standard (PVC) 12 m/472.4 in x 13.4 mm

Hiflex (PUR) 6 m/236 in x 12.1 mm

Hiflex (PUR) 12 m/472.4 in x 12.1 mm