Applied Standards
|
|
|
||||||||||||||||||
| Applied Standards |
Maintaining robot compliance with the following standards requires adhering to the assembly instructions, safety instructions and guidance in this manual. For the safety of the robot application, the integrator is required to comply with ISO 10218-2. Unauthorized modifications invalidate the Declaration of Incorporation (DOI), certifications and conformity of the robot. UR robots comply with the relevant requirements in the applied standards. Applicable test reports and certifications included in this manual and the standards are listed in the Declaration of Incorporation. The standards applicable to this manual are listed in the table below: |
|
ISO 13849-1 ISO 13849-2 |
|
| ISO 13850 |
|
| ISO 12100 |
|
| ISO 10218-1 |
|
|
ANSI/RIA R15.06 |
|
| CAN/CSA-Z434 |
|
| CAN/CSA-Z434 |
|
|
IEC 61000-6-2 IEC 61000-6-4 |
|
| IEC 61326-3-1 |
|
| IEC 61131-2 |
|
| IEC 14118 |
|
| IEC 60204-1 |
|
| IEC 60947-5-5 |
|
| IEC 60529 |
|
| IEC 60320-1 |
|
| ISO 9409-1 |
|
| ISO 13732-1 |
|
| IEC 61140 |
|
| IEC 60068-2-1IEC 60068-2-2IEC 60068-2-27IEC 60068-2-64 |
|
| IEC -61784-3 |
|
| IEC 61784-3 |
|
|
IEC 60664-1 IEC 60664-5 |
|
|
EUROMAP 67:2015, V1.11 |
|