Stopping Time and Stopping Distance
| Joint 0 (BASE)
Stopping distance in meters for 33% of 20 kg. |
|
|
Stopping distance in meters for 66% of 20 kg.
|
|
|
Stopping distance in meters for maximum payload of 20 kg
|
|
|
Stopping distance in meters for expanded payload of 20 kg
|
|
| Joint 0 (BASE)
Stopping time in seconds for 33% of 20 kg. |
|
|
Stopping time in seconds for 66% of 20 kg.
|
|
|
Stopping time in seconds for maximum payload of 20 kg.
|
|
|
Stopping time in seconds for expanded payload of 20 kg.
|
|
| Joint 1 (SHOULDER)
Stopping distance in meters for 33% of 20 kg.
|
|
|
Stopping distance in meters for 66% of 20 kg
|
|
|
Stopping distance in meters for maximum payload of 20 kg
|
|
|
Stopping distance in meters for expanded payload of 20 kg
|
|
| Joint 1 (SHOULDER)
Stopping time in seconds for 33% of 20 kg |
|
|
Stopping time in seconds for 66% of 20 kg
|
|
|
Stopping time in seconds for maximum payload of 20 kg.
|
|
|
Stopping time in seconds for expanded payload of 20 kg.
|
|
| Joint 2 (ELBOW)
Stopping distance in meters for 33% of 20 kg. |
|
|
Stopping distance in meters for 66% of 20 kg
|
|
|
Stopping distance in meters for maximum payload of 20 kg
|
|
|
Stopping distance in meters for expanded payload of 20 kg
|
|
| Joint 2 (ELBOW)
Stopping time in seconds for 33% of 20 kg |
|
|
Stopping time in seconds for 66% of 20 kg
|
|
|
Stopping time in seconds for maximum payload of 20 kg
|
|
|
Stopping time in seconds for expanded payload of 20 kg
|
|