Safety Functions Tables
| Description |
Universal Robots safety functions and safety I/O are PLd Category 3 (ISO 13849-1), where each safety function has a PFHD value less than 1.8E-07. The PFHD values are updated to include greater design flexibility for supply chain resilience. For Safety Function (SF) Descriptions see: Safety-related Functions and Interfaces. For safety I/O the resulting safety function including the external device, or equipment, is determined by the overall architecture and the sum of all PFHDs, including the UR robot safety function PFHD. The Safety Functions tables presented in this chapter are simplified.
You can find the comprehensive versions of them here: https://www.universal-robots.com/support
|
|
SF# and Safety Function |
|
| SF1 Emergency Stop (according to ISO 13850)
See footnotes |
|
| SF2 Safeguard Stop 4 (Robot Stop according to ISO 10218-1) |
|
| SF3 Joint Position Limit (soft axis limiting) |
|
| SF4 Joint Speed Limit |
|
| Joint Torque Limit |
Exceeding the internal joint torque limit (each joint) results in a Cat 03. This is not accessible to the user; it is a factory setting. It is NOT shown as an e-Series safety function because there are no user settings and no user configurations. |
| SF5 Called various names: Pose Limit, Tool Limit, Orientation Limit, Safety Planes, Safety Boundaries |
|
| SF6 Speed Limit TCP & Elbow |
|
| SF7 Force Limit (TCP) |
|
| SF8 Momentum Limit |
|
| SF9 Power Limit |
|
| SF10 UR Robot Estop Output |
|
| SF11 UR Robot Moving: Digital Output |
|
| SF12 UR Robot Not stopping: Digital Output |
|
||||||||
| SF13 UR Robot Reduced Mode: Digital Output |
|
||||||||
| SF14 UR Robot Not Reduced Mode: Digital Output |
|
||||||||
| SF15 Stopping Time Limit |
|
| SF16 Stopping Distance Limit |
|
| SF17 Safe Home Position "monitored position" |
|
| Table 1 footnotes |
1Communications between the Teach Pendant, controller and within the robot (between joints) are SIL 2 for safety data, per IEC 61784-3. 2Estop validation: the pendant Estop pushbutton is evaluated within the pendant, then communicated¹ to the safety controller by SIL2 communications. To validate the pendant Estop functionality, press the Pendant Estop pushbutton and verify that an Estop results. This validates that the Estop is connected within the pendant, the estop functions as intended, and the pendant is connected to the controller. 3Stop Categories according to IEC 60204-1 (NFPA79). For the Estop, only stop category 0 and 1 are allowed according to IEC 60204-1.
4It is recommended to use the UR Stop Time and Stop Distance Safety Functions. These limits should be used for your application stop time/ safety distance values. 5Robot stop was previously known as "Protective stop" for Universal Robots robots.
|