Safety-Related Functions and Interfaces
| Description |
Universal Robots robots are equipped with a range of built-in safety functions as well as safety I/O, digital and analog control signals to or from the electrical interface, to connect to other machines and additional protective devices. Each safety function and I/O is constructed according to EN ISO13849-1 with Performance Level d (PLd) using a category 3 architecture.
|
|
|
The use of safety configuration parameters different from those determined as necessary for risk reduction, can result in hazards that are not reasonably eliminated, or risks that are not sufficiently reduced.
Programmer and/or wiring errors can cause the voltage to change from 12V to 24V leading to fire damage to equipment.
The end effector is not protected by the UR safety system. The functioning of the end effector and/or connection cable is not monitored
|