IP classification
IP44
Operating temperature range
Ambient temperature:
0-50 °C / 32-122 °F
Humidity
≤ 90% RH (non-condensing)
I/O Ports
Digital In
Digital Out
Analog In
Analog Out
Quadrature digital inputs
16
2
4
I/O Power Supply
24V, 2A
Industrial protocols
Modbus TCP (Client/Server)
Ethernet/IP Adapter
PROFINET device, PROFIsafe ROS/ROS2
Hardware interfaces
Ethernet 1 Gb/s
USB 2.0 USB 3.0
Mini DisplayPort
Power Source
100-240 VAC, 47-440 Hz