Robot Cables

Description

This section lists the e‑Series robot cables and warns against improper cable selection and the use of incompatible cables.

 

 

    Conducting installation and/or maintenance of equipment connected to a power source can result in injury or death due to electric shock.

  • Disconnect equipment from the power source before conducting installation or maintenance tasks.

    Improper cable selection, usage, or connections can result in loss of power to the robot arm.

  • Do not extend the connection by joining more than one cable between the Control Box and the robot.

    Connecting the Base Flange cable directly to any Control Box can result in damage to equipment and property.

  • Do not connect the Base Flange cable to your Control Box.

  • Always use a UR robot cable to connect the Base Flange to your Control Box.

    Failure to use the robot in accordance with the intended use can result in hazardous situations.

  • Read and follow the recommendations for intended use and the specifications provided in the User Manual.

 
Item 200145 200146 165100 165101 166100 166101
Cable type Standard (black)

High flex

(blue)

Length 1m 2m 6m 12m 6 m 12m
Material PVC PUR
Diameter 12.1mm 13.4mm
Torsion n/a ±30°/m
Max speed n/a 120 m/min
Max acceleration n/a 10 m/s²
Max tensile strain static 7N/mm² 50N/mm²
dynamic 10.3N/mm² 20N/mm²
Bend radius 7 x d (static install)

4 x d (static install)

8 x d (dynamic install)

cycles n/a

5Mil

at 8 x d

Mating cycles 500