Robot Cables

Description

This section lists the UR Series robot cables and warns against improper cable selection and the use of incompatible cables.

 

 

    Conducting installation and/or maintenance of equipment connected to a power source can result in injury or death due to electric shock.

  • Disconnect equipment from the power source before conducting installation or maintenance tasks.

    Improper cable selection, usage, or connections can result in loss of power to the robot arm.

  • Do not extend the connection by joining more than one cable between the Control Box and the robot.

    Connecting the Base Flange cable directly to any Control Box can result in damage to equipment and property.

  • Do not connect the Base Flange cable to your Control Box.

  • Always use a UR robot cable to connect the Base Flange to your Control Box.

    Failure to use the robot in accordance with the intended use can result in hazardous situations.

  • Read and follow the recommendations for intended use and the specifications provided in the User Manual.

 

 
Item 201235 200113 200114
Cable type High flex (blue)
Length 3m 6m 12m
Material PUR
Diameter 14.6mm
Torsion ±30°/m
Max speed 120 m/min
Max acceleration 10 m/s²
Max tensile strain static 50N/mm² 50N/mm² 50N/mm²
dynamic 20N/mm² 20N/mm² 20N/mm²
Bend radius

4 x d (static install)

8 x d (dynamic install)

cycles

5 Million at 8 x d

Mating cycles 500