Cybersecurity Threat Assessment
General Cybersecurity
| Description |
Connecting a Universal Robots robot to a network can introduce cybersecurity risks. These risks can be mitigated by using qualified personnel and implementing specific measures for protecting the robot's cybersecurity. Implementing cybersecurity measures requires conducting a cybersecurity threat assessment. The purpose is to:
Failure to conduct a cybersecurity risk assessment can place the robot at risk.
Only competent, qualified personnel shall be responsible for determining the need for
specific cybersecurity measures and for providing the required cybersecurity measures.
|
| Security Architecture |
PolyScope X implements multiple independent layers of security (Defense in Depth) so that compromise of any single layer does not grant unrestricted access to the system.
The integrator shall conduct a cybersecurity threat assessment to determine potential need of additional hardening for the specific application.
|
Cybersecurity Requirements
|
Cybersecurity |
Connecting the robot to a network that is not properly secured, can introduce security and safety risks.
|
|
Network configuration requirements |
|
|
Robot setup security requirements |
|
Cybersecurity Hardening Guidelines
| Description |
Although PolyScope includes many features for keeping the network connection secure, you can harden security by observing to following guidelines:
You cannot retrieve or reset a forgotten or lost password.
|