| |
|
IP classification
|
IP44
|
|
Operating temperature range
|
Ambient temperature:
0-50°C (32-122°F)
|
|
Humidity
|
≤ 90% RH (non-condensing)
|
|
I/O Ports
Digital In
Digital Out
Analog In
Analog Out
Quadrature digital inputs
|
16
16
2
2
4
|
|
I/O Power Supply
|
24V, 2A
|
|
Industrial protocols
|
Modbus TCP (Client/Server)
Ethernet/IP Adapter
PROFINET device, PROFIsafe ROS/ROS2
|
|
Hardware interfaces
|
Ethernet 1 Gb/s
USB 2.0 USB 3.0
Mini DisplayPort
|
|
Power Source
|
100-240 VAC, 47-440 Hz
|
|