Technical Specifications UR5e

General specification
Maximum payload

5 kg / 11 lb

Reach

850 mm / 33.5 in

Degrees of freedom 6 rotating joints
Programming

PolyScope 5 GUI on 12" touchscreen

or PolyScope X GUI on 12" touchscreen

Power consumption (average)

570 W (max.)

Approx. 200 W using a typical program

Ambient temperature range

0-50 °C. At ambient temperatures above 35°C, the robot may operate at reduced speed and performance.

Safety functions 21 configurable safety functions. PLd Category 3 in accordance with: EN ISO 13849-1.
Performance
Force Torque sensor accuracy

4 N

Movement
Speed

Joints: Max 180 °/s .

Maximum TCP speed: Approx. 4 m/s / Approx. 157.5 in/s.

Pose repeatability

± 0.03 mm / ± 0.0011 in (1.1 mils) per ISO 9283

Joint ranges ± 360 ° for all joints except Elbow ± 160 °
Features
IP classification

IP54

Noise

Robot Arm: Less than 60 dB(A)

Control Box: Less than 50 dB(A)

Tool I/O ports 2 digital in, 2 digital out, 2 analog in
Tool I/O power supply & voltage

1.5 A (Dual pin) 1 A (Single pin) & 12 V/24 V

Physical
Footprint

Ø151 mm / 5.9 in

Materials Aluminium, PC/ASA plastic
Robot arm weight

20.7 kg / 45.7 lb

Control Box
Control Box power source 100-240 VAC, 47-440 Hz
Control Box size (W × H × D) 460 mm × 449 mm × 254 mm / 18.2 in × 17.6 in × 10 in
Control Box I/O ports 16 digital in, 16 digital out, 2 analog in, 2 analog out
Control Box I/O power supply 24 V 2 A in Control Box
System update frequency 500 Hz
Short-Circuit Current Rating (SCCR) 200A
Communication MODBUS TCP & Ethernet/IP adapter, PROFINET, USB 2.0, USB 3.0
Tool Communication RS-485
Robot Cable
TP cable: Teach Pendant to Control Box 4.5 m / 177 in
Robot Cable: Robot Arm to Control Box (options)

Standard (PVC) 1 m/39 in x 12.1 mm.

Standard (PVC) 2 m/78.7 in x 12.1 mm.

Standard (PVC) 3 m/118 in x 12.1 mm.

Standard (PVC) 6 m/236 in x 12.1 mm.

Standard (PVC) 12 m/472.4 in x 12.1 mm.

High flex (PUR) 6 m/236 in x 13.4 mm.

High flex (PUR) 12 m/472.4 in x 13.4 mm.

High flex (PUR) 6 m/236 in x 14.6 mm.

High flex (PUR) 12 m/472.4 in x 14.6 mm.