Connecting to URControl
Numbers, Variables, and Types
Lists and Structs
Matrix and Array Expressions
Flow of Control
Function
Remote Procedure Call (RPC)
Scoping rules
Threads
Program Label
Secondary Programs
Interpreter Mode
Motion Version
Module motion
conveyor_pulse_decode(type, A, B)
direct_torque(torque, viscous_scale=[0.9, 0.9, 0.8, 0.9, 0.9, 0.9], coulomb_scale=[0.8, 0.8, 0.7, 0.8, 0.8, 0.8])
encoder_enable_pulse_decode(encoder_index, decoder_type, A, B)
encoder_enable_set_tick_count(encoder_index, range_id)
encoder_get_tick_count(encoder_index, opt="")
encoder_set_tick_count(encoder_index, count)
encoder_unwind_delta_tick_count(encoder_index, delta_tick_count)
end_force_mode()
end_freedrive_mode()
end_screw_driving()
end_teach_mode()
force_mode(task_frame, selection_vector, wrench, type, limits)
force_mode_example()
force_mode_get_damping()
force_mode_get_gain_scaling()
force_mode_set_damping(damping)
force_mode_set_gain_scaling(scaling)
freedrive_mode (freeAxes=[1, 1, 1, 1, 1, 1], feature=p[0, 0, 0, 0, 0, 0])
freedrive_mode_no_incorrect_payload_check()
get_conveyor_tick_count()
get_freedrive_status()
get_target_tcp_pose_along_path()
get_target_tcp_speed_along_path()
jerk_gain_scaling_get()
jerk_gain_scaling_set()
motion_version_get()
motion_version_set(version)
movec(pose_via, pose_to, a=1.2, v=0.25, r =0, mode=0)
movej
movel
movep(pose, a=1.2, v=0.25, r=0)
optimovej(goal, a=0.3, v=0.3, r=0)
optimovel(goal, a=0.3, v=0.3, r=0)
path_offset_disable(a=20)
path_offset_enable()
path_offset_get(type)
path_offset_set(offset, type)
path_offset_set_alpha_filter(alpha)
path_offset_set_max_offset(transLimit, rotLimit)
pause_on_error_code(code, argument)
position_deviation_warning(enabled, threshold=0.8)
reset_revolution_counter(qNear=[0.0, 0.0, 0.0, 0.0, 0.0, 0.0])
screw_driving(f, v_limit)
servoj(q, a, v, t=0.002, lookahead_time=0.1, gain=300)
set_conveyor_tick_count(tick_count, absolute_encoder_resolution=0)
set_pos(q)
set_safety_mode_transition_hardness(type)
speedj(qd, a, t)
speedl(xd, a, t, aRot=’a’)
stop_conveyor_tracking(a=20)
stopj(a)
stopl(a, aRot=’a’)
tool_wrench_limit_set(frame_offset, Fx, Fy, Fz, Mx, My, Mz)
tool_wrench_limit_disable()
teach_mode()
track_conveyor_circular(center, ticks_per_revolution, rotate_tool=’False’, encoder_index=0)
track_conveyor_linear(direction, ticks_per_meter, encoder_index=0)
Module internals
Module urmath
Module interfaces
Module ioconfiguration
Flexible Ethernet/IP Adapter
How to service your robot
Components for Robots
Kits For Your Robot
Software Guides
Download PDFs
Filter:
All Files
Submit Search
You are here:
end_freedrive_mode()
Set robot back in normal position control mode after freedrive mode.