Cable Strain Relief Bracket

Description

You can prevent cable strain in your OEM Control Box by installing a cable strain relief bracket. The bracket provides cable strain relief when the Teach Pendant is in use, under normal operation.

 

OEM Control Box AC

To install and use the cable strain relief bracket

1. Remove grommet 2. Remove screw

3. Clean area with alcohol solution and allow the alcohol to evaporate 4. Remove protective film from adhesive patch
 

5. Align the bracket using the included screw 6. Tighten the included screw (Torque 1Nm)

7. Connect TP cable 8. Secure the TP cable with the included zip ties

 

OEM Control Box DC

To install and use the cable strain relief bracket
1. Remove grommet 2. Clean area with alcohol solution and allow the alcohol to evaporate.
3. Remove protective film from adhesive patch 4. Align the bracket using the screw hole
5. Connect TP cable

6. Secure the TP cable with the included zip

ties