Safety Functions Table
| Description |
Universal Robots safety functions and safety I/O are PLd Category 3 (ISO 13849-1), where each safety function has a PFH value less than 1.8E-07. The PFH values are updated to include greater design flexibility for supply chain resilience. For safety I/O the resulting safety function including the external device, or equipment, is determined by the overall architecture and the sum of all PFHs, including the UR robot safety function PFH. If any safety function limit is exceeded or a fault is detected in a safety function or safety-related part of the control system, UR defines the safe state as a stop with removal of drive power (either a stop category 1 or 03 immediate removal of power). The Safety Functions tables presented in this chapter are simplified.
You can find the comprehensive versions of them here: https://www.universal-robots.com/support
|
|
SF1
See footnotes |
|
| SF2
3, 4 Safeguard Stop 4 (Protective Stop according to ISO 10218-1*) * Prior to 2006, this was called “safety stop” or “safeguard stop” |
|
| SF3 Joint Position Limit
(soft axis limiting) |
|
| SF4
Joint Speed Limit |
|
| Joint Torque Limit |
|
| SF5
Called various names: Pose Limit, Tool Limit, Orientation Limit, Safety Planes, Safety Boundaries |
|
| SF6
Speed Limit TCP & Elbow |
|
| SF7 Force Limit (TCP & Elbow) |
|
| SF8 Momentum Limit |
|
| SF9 Power Limit |
|
| New SF15 Stopping Time Limit |
|
| New SF16 Stopping Distance Limit |
|
| New SF17 Safe Home Position ”monitored position” |
|
| SF10 UR Robot <Estop> Output |
|
| SF11 UR Robot Moving: Digital Output |
|
| SF12 UR Robot Not stopping OUTPUT: Digital Output |
|
||||||
| SF13 UR Robot Reduced "Mode": Digital Output |
|
||||||
| SF14 UR Robot Not Reduced "Mode" OUTPUT: Digital Output |
|
||||||
| Table 1 footnotes |
1Communications between the Teach Pendant, controller & within the robot (between joints) are SIL 2 for safety data, per IEC 61784-3. 2Estop validation: the pendant Estop pushbutton is evaluated within the pendant, then communicated1 to the safety controller by SIL2 communications. To validate the pendant Estop functionality, press the Pendant Estop pushbutton and verify that an Estop results. This validates that the Estop is connected within the pendant, the estop functions as intended, and the pendant is connected to the controller 3If a robot safety function is “integrated” or “connected” with external equipment, devices or logic, the resulting integrated safety function has a PFH that is the sum of all PFH values, including the PFH value of the robot safety function. 4Stop Categories according to IEC 60204-1 (NFPA79). For the Estop, only stop category 0 and 1 are allowed according to IEC 60204-1.
5Stop Time & Stop Distance Safety Functions should be used. When used, there is no need for periodic verification of stopping performance. 6For the integrated functional safety rating with an external safety-related control system, add the PFH of this safety-related output to the PFH of the external safety-related control system.
|