Close
Choose your language
About Universal Robots
Dedicated to making the world a better place, one cobot at a time.
Making a difference
Since 2005, Universal Robots has worked to make a difference in our customers' lives in ways that matter most to them.
More than simply automation, Universal Robots changes how people work and live around the globe by empowering their ideas and dreams – whether it’s helping a non-profit improve people’s vision in the poorest countries or allowing a manufacturer to reduce the strain of repetitive tasks.
Advanced tools, our easy-to-use robot arms are used by companies and organizations of all sizes to help and address market volatility. UR’s cobot solutions deliver the flexibility and financial return that manufacturers need to compete and win in any market condition.
Wherever you find people and their dreams for achieving growth, you’ll find Universal Robots.
Facts & Figures
20
Countries
29
Offices
670
Employees
40
Nationalities
50
Market Share
400
UR+ Ecosystem Partners
At the forefront of innovation
2017
Ranked #2 on Fast Company's list of "Most Innovative Robotics Companies 2017”
Ranked #2 on Fast Company's list of "Most Innovative Robotics Companies 2017”
2017
UR+ rated ”Best of 2017” in the services category by German Industriepreis
UR+ rated ”Best of 2017” in the services category by German Industriepreis
2016
“Best Robotics Revolution Award” at the Electronics Maker event in India
“Best Robotics Revolution Award” at the Electronics Maker event in India
2015
“Ranked #25” on MIT Technology Review’s list of the 50 Smartest Companies
“Ranked #25” on MIT Technology Review’s list of the 50 Smartest Companies
2014
“Innovation prize” at the Portuguese EMAF exhibition
“Innovation prize” at the Portuguese EMAF exhibition
2013
Best Robotics Provider in Asian Manufacturing Awards
Best Robotics Provider in Asian Manufacturing Awards
2012
“Invention and Entrepreneurship Award” by IEEE Robotics, Automation Society
“Invention and Entrepreneurship Award” by IEEE Robotics, Automation Society
2011
England: “MWP Award” for Best Automation System
England: “MWP Award” for Best Automation System
OUR VALUES
Universal Robots is a values-driven company comprised of a diverse team with a united focus. Our mission: to push the boundaries of what’s possible with robotics through Courage, Passion, Innovation, and Integrity.
Our people
Ask employees what makes us different and you’ll hear one thing repeatedly: Our people, our values, and our mission.
From fast growth to implementation of new ideas, Universal Robots is the place where you let your imagination soar.
principles and policies
Universal Robots is committed to complying with all applicable laws and regulations of the countries in which we do business.
We integrate sustainability, quality and safety into every aspect of our business to minimize the impacts of our products on the environment and to increase social benefits.
Our History
Founded in 2005 by three university students in Denmark, Universal Robots was the first company to deliver commercially viable collaborative robots – and transforming companies and entire industries.
Acquired by Teradyne in 2015, Universal Robots holds a 50% market share and 65 patents. Our workforce is employed in 23 offices around the globe.
Organization
Universal Robots is a company of enduring strength. We've been privileged to play a role in empowering thousands of people and transforming how they work.
Career
We offer a highly stimulating, dynamic environment with unlimited career potential – where you set your own level of success. You will be an essential part of a team that is focused on success, growth, development, and innovation.
You’ll be part of Universal Robots.
-
-