Dashboard Server CB-Series, port 29999 - 15690


DASHBOARD SERVER COMMANDS FOR CB-SERIES ONLY

Examples are valid for:
CB2 Software version: 1.4 and upwards
CB3 Software version: 3.0 and upwards
Note that older or newer software versions may behave differently.

A Universal Robot can be controlled from remote by sending simple commands to the GUI over a TCP/IP socket. This interface is called the "DashBoard server". The server is running on port 29999 on the robots IP address. Each command should be terminated by a ‘\n’ also called a newline.

NOTE:

Command

Return value

Description

Supported from

CB1

CB2

CB3

CB3.1

load <program.urp>

 

On success:

  • "Loading program: <program.urp>"

On Failure:

  • "File not found: <program.urp>"
  • "Error while loading program: <program.urp>"

From version 3.7:

  • "FILE NOT FOUND: <PROGRAM.URP>"
  • "ERROR WHILE LOADING PROGRAM: <PROGRAM.URP>:<reason of error>"

 

 

 

Start loading the specified program. Returns immediately before loading completes.

v1.4 to v3.2

x

x

x

x

Load the specified program. Returns when loading has completed.

v3.3

   

x

x

Returns when both program and associated installation has loaded (or failed).

The load command fails if the associated installation requires confirmation of safety. The return value in this case will be 'Error while loading program'.

v3.4.0

   

x

x

play

 

On success:

  • "Starting program"

 On failure:

  • "Failed to execute: play"

Starts program, if any program is loaded and robot is ready. Returns immediately before starting has completed.

v1.4 to v3.2

x

x

x

x

Starts program, if any program is loaded and robot is ready. Returns when the program execution has been started.

v3.3

   

x

x

Returns failure if the program fails to start. In previous versions this did not happen in all cases.

v3.4.0

   

x

x

stop

 

On success:

  • "Stopped"

On failure:

  • "Failed to execute: stop"

 

Stops running program and returns immediately.

v1.4 to v3.2

x

x

x

x

Stops running program and returns when stopping is completed.

v3.3

   

x

x

Returns failure if the program fails to stop. In previous versions this did not happen in all cases..

v.3.4.0

   

x

x

pause

 

On success:

  • "Pausing program"

On failure:

  • "Failed to execute: pause"

 

Pauses the running program and returns immediately.

v1.4 to v3.2

x

x

x

x

Pauses the running program and returns when pausing is completed.

v3.3

   

x

x

Returns failure if the program fails to pause. In previous versions this did not happen in all cases.

v3.4.0

   

x

x

quit

"Disconnected"

Closes connection

v1.4

x

x

x

x

shutdown

"Shutting down"

Shuts down and turns off robot and controller

v1.4

x

x

x

x

running

"Program running: True" OR "Program running: False"

Execution state enquiry

v1.6

 

x

x

x

robotmode

CB2: integer is returned

  • NO_CONTROLLER_MODE = -1
  • ROBOT_RUNNING_MODE = 0 (This is "normal" mode)
  • ROBOT_FREEDRIVE_MODE = 1
  • ROBOT_READY_MODE = 2
  • ROBOT_INITIALIZING_MODE = 3
  • ROBOT_SECURITY_STOPPED_MODE = 4
  • ROBOT_EMERGENCY_STOPPED_MODE = 5
  • ROBOT_FAULT_MODE = 6
  • ROBOT_NO_POWER_MODE = 7
  • ROBOT_NOT_CONNECTED_MODE = 8
  • ROBOT_SHUTDOWN_MODE = 9

CB3: text is returned
"Robotmode: <mode>", where <mode> is

  • NO_CONTROLLER
  • DISCONNECTED
  • CONFIRM_SAFETY
  • BOOTING
  • POWER_OFF
  • POWER_ON
  • IDLE
  • BACKDRIVE
  • RUNNING

Robot mode enquiry

v1.6

 

x

x

x

get loaded program

"Loaded program: <path to loaded program file>" OR "No program loaded"

Which program is loaded

v1.6

 

x

x

x

popup <popup-text>

"showing popup"

The popup-text will be translated to the selected language, if the text exists in the language file

v1.6

 

x

x

x

close popup

"closing popup"

Closes the popup

v1.6

 

x

x

x

addToLog <log-message>

"Added log message" Or "No log message to add"

Adds log-message to the Log history

v1.8.11657

 

x

x

x

isProgramSaved

"True" OR "False"

Returns the save state of the active program and path to loaded program file.

v1.8.11997

 

x

x

x

programState

"STOPPED" if no program is running
"PLAYING" if program is running
"PAUSED" if program is paused(CB3/CB3.1 only)

Returns the state of the active program and path to loaded program file, or STOPPED if no program is loaded

v1.8.11997

 

x

x

x

PolyscopeVersion

version number, like "3.0.15547"

Returns the version of the Polyscope software

v1.8.14035

 

x

x

x

setUserRole <role>, where <role> is

  • programmer
  • operator
  • none
  • locked

"Setting user role: <role>" OR "Failed setting user role: <role>"

  • programmer = In Setup Robot, buttons "Update", "Set Password", "Network", "Time" and "URCaps" are disabled, "Expert Mode" is available (if correct password is supplied)
  • operator = Only "RUN Program" and "SHUTDOWN Robot" buttons are enabled, "Expert Mode" cannot be activated
  • none ( or send setUserRole) = All buttons enabled, "Expert Mode" is available (if correct password is supplied)
  • locked = All buttons disabled and "Expert Mode" cannot be activated

Control of user privileges: controls the available options on the Welcome screen.

Note: If the Welcome screen is not active when the command is sent, the user privileges defined by the new user role will not be effective until the user switches to the Welcome screen.

v1.8.14035

 

x

x

x

setUserRole <role> extended with new role:

  • restricted

"Restricted" works like "operator" but does not give access to the move tab.

 

v3.1.17136

 

 

x

x

power on

"Powering on"

Powers on the robot arm

v3.0

 

 

x

x

power off

"Powering off"

Powers off the robot arm

v3.0

 

 

x

x

brake release

"Brake releasing"

Releases the brakes

v3.0

 

 

x

x

safetymode
(deprecated from software 3.11 - use safetystatus instead)

"Safetymode: <mode>", where <mode> is

  • NORMAL
  • REDUCED
  • PROTECTIVE_STOP
  • RECOVERY
  • SAFEGUARD_STOP
  • SYSTEM_EMERGENCY_STOP
  • ROBOT_EMERGENCY_STOP
  • VIOLATION
  • FAULT

Safety mode enquiry

v3.0

 

 

x

x

unlock protective stop

"Protective stop releasing"

Closes the current popup and unlocks protective stop

IMPORTANT:
It is the responsibility of the integrator to ensure the cause of the protective stop is resolved before using the "unlock protective stop" command

v3.1

 

 

x

x

close safety popup

"closing safety popup"

Closes a safety popup

v3.1

 

 

x

x

load installation

<default.installation>

 

 

On success:

  • "Loading installation: <default.installation>"

On failure:

  • "File not found: <default.installation>"
  • "Failed to load installation: <default.installation>"

 

Loads the specified installation file.
Loads the specified installation file
 
ads the specified installation file

v3.2.18654

     x x

Loads the specified installation file but does not return until the load has completed (or failed).

The load command fails if the associated installation requires confirmation of safety. The return value will be 'Failed to load installation'.

v3.4.0     x x
restart safety Restarting safety

Used when robot gets a safety fault or violation to restart the safety. After safety has been rebooted the robot will be in Power Off.

IMPORTANT:  You should always ensure it is okay to restart the system. It is highly recommended to check the error log before using this command (either via PolyScope or e.g. ssh connection).

 V3.7      X
safetystatus

"Safetystatus: <status>", where
<status> is

  • NORMAL
  • REDUCED
  • PROTECTIVE_STOP
  • RECOVERY
  • SAFEGUARD_STOP
  • SYSTEM_EMERGENCY_STOP
  • ROBOT_EMERGENCY_STOP
  • VIOLATION
  • FAULT
  • AUTOMATIC_MODE_SAFEGUARD_STOP
  • SYSTEM_THREE_POSITION_ENABLING_STOP

Safety status inquiry.
This differs from 'safetymode' by specifying if a given Safeguard Stop was caused by
the permanent safeguard I/O stop, a configurable I/O automatic mode safeguard stop
or a configurable I/O three position enabling device stop. Thus, this is strictly more
detailed than 'safetymode'.

3.11     x x
get serial number

 Serial number like "2017559999"

Returns serial number of the robot.

3.12     x x
get robot model

UR3, UR5, UR10

Returns the robot model

3.12     x x

 

Testing the Dashboard server:

For testing purposes a program for testing sockets can be used, like HyperTerminal, or similar. In this example the freeware program SocketTest is used.

Setup a static IP-address and subnet mask on PC, so it matches the robot, e.g.:

PC: IP-addr: 192.168.3.10 Robot: IP-addr: 192.168.3.3
Subnet: 255.255.255.0 Subnet: 255.255.255.0

In the socket test program, use the Client tab to send commands to robot:

Test

Want to get notified about updates?

You are welcome to sign up for notifications about new relevant information and articles that could be interesting for you.

Need help?

Did you find what you needed on this site? For additional information please contact one of our distributors.