What type of ........ - 17271


Gear: Harmonic Drive Gears, http://www.harmonicdrive.net/


Motors: Permanent Magnet AC Synchronous Drive motors are used in both CB3 and e-Series robots. 


Motor drivers: Integrated Motor Drives, Space Vector (Field Oriented) Control @25Khzhttps://en.wikipedia.org/wiki/Vector_control_(motor)


Servo controller: Integrated Servo Controllers in each joint, based on a dual encoder system


Bus system:  CB-Series: A proprietary modern RS485 twisted-pair based bus system is used

                      e-Series: UR's own protocol


Voltage used in the robot arm: The robot arm is supplied with 48V DC. Each joint transforms this voltage to a 3 phase AC with a peak-peak voltage of 48V which gives an maximum AC voltage of approximately 20V AC (with an offset of 18-30V moving DC compared to GND). A joint with a speed of 180 degrees/second is driven by a voltage of around 16V AC.


Want to get notified about updates?

You are welcome to sign up for notifications about new relevant information and articles that could be interesting for you.

Need help?

Did you find what you needed on this site? For additional information please contact one of our distributors.